PRODUCT LIST
DATACENTER CATEGORIES
Precision Cooling - RowCool 29/43 kW, Chilled Water
Technical Specifications
Model
CW 29kW (HCH1850) / CW 43kW (HCH1870)
Input Power
1-phase 220-240 V, 50/60 Hz
Rating Capacity*
Total Capacity
● CW 29kW
30.8 kW
● CW 43kW
43.4 kW
Sensible Capacity
● CW 29kW
30.2 kW
● CW 43kW
43 kW
Maximum Capacity**
Total Capacity
● CW 29kW
37.1 kW
● CW 43kW
50.4 kW
Sensible Capacity
● CW 29kW
37.1 kW
● CW 43kW
50.4 kW
High Temperature Water Capacity***
Total Capacity
● CW 29kW
28.8 kW
● CW 43kW
36 kW
Sensible Capacity
● CW 29kW
28.8 kW
● CW 43kW
36 kW
Fan Type
EC
Piping Connection
Top / Bottom
Conformance
CE
Communication
RS-485 x 1, Input dry contact x 2, Output dry contact x 2, SNMP slot x 1
Dimensions (W x D x H)
300 x 1090 x 2000 mm
Weight
● CW 29kW
185 kg
● CW 43kW
187 kg
* Rating capacity is measured at 40.6℃ DB / 21.6℃ WB / Inlet water temperature 7℃.
** Maximum capacity is measured at 48.9℃ DB / 23.9℃ WB / Inlet water temperature 7℃.
*** High temperature water capacity is measured at 40.6℃ DB / 21.6℃ WB / Inlet water temperature 12℃ / Outlet water temperature 20℃.
** Maximum capacity is measured at 48.9℃ DB / 23.9℃ WB / Inlet water temperature 7℃.
*** High temperature water capacity is measured at 40.6℃ DB / 21.6℃ WB / Inlet water temperature 12℃ / Outlet water temperature 20℃.
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |