PRODUCT LIST
DATACENTER CATEGORIES
Precision Cooling - RowCool 29/43 kW, Chilled Water
Benefits & Features
High Availability
Built-in dual power supply with dual input for better power reliability
Rectifiers and fan that support hot swappable, greatly reducing maintenance time
Panel made of cold-rolled steel plate and coated with surface electrostatic spraying
Built-in leakage detector capable of leak display and alert
Modular rack design readily expandable by load to enable quick configuration
Built-in manual dehumidifying for quick and precise dehumidification
Supporting group control and used as backup
High Flexibility
Chilled water pipe suitable for both top and bottom insertion, with flexible configuration as required
Wheels on bottom for easy moving to locations that need cooling
Disposable filter with high efficiency (MERV 8 ASHRAE 52.2, 45mm); washable MERV 1 filter is available for purchase to save cost
Remote monitoring can be carried out through SNMP card, providing more comprehensive system protection
High Efficiency
To comply with the high power density of racks, the RowCool series cooling capacity can increase up to 60kW (HCH1870) without changing footprint
- for RowCool 43kW
When Applied to the high temperature settings of inlet water, outdoor units save on power consumption by up to 15~20% when the chiller water temperature increases from 5°C to 12°C
Continuously variable speed fan design for energy saving
Cooling system capable of variable flow control for energy saving
Built-in vortex wafer flow meter capable of monitoring chilled water flow that renders easy display of system status
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |