PRODUCT LIST

SUBSCRIBE NEWSLETTER

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

VX Series, Single Phase, 600VA

Feature

DISCONTINUED : recommended replacement product VX 600/1000/1500 VA.
Wide input voltage range reduces battery discharging occurrences and prolongs battery life.
Automatic voltage regulation (AVR) delivers stable voltage and provides higher availability.
Smart charger shortens battery recharging time.
Battery-start function when utility power is not present.
UPS is able to restart automatically while utility power is recovering.
Automatic battery charging in off mode.
LED indicators provide the UPS status at a glance.
Audible alarms provide indication of UPS and utility power conditions.
Automatic self-test ensures battery condition.
Provides 24/7 protection from surges, lightning and other power events.
Equipped with network line RJ45 surge protection.
Overload and over-charge protection.
Surge protection outlet for less-essential equipment.
Well-designed microprocessor control provides higher reliability.
top