PRODUCT LIST

SUBSCRIBE NEWSLETTER

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS EH Series, Three Phase In - Single Phase Out, 5/10/20 kVA
  • Ultron EH Series, Three Phase UPS, 10kVA to 20kVA

    Features

    Assured Reliability

    True online double-conversion technology to completely isolate the output power from all input anomalies.
    DSP based technology to support rapid computation capability and a simplified control circuit for enhanced stability.
    Dual input design to allow different power supply sources for enhanced availability.
    Built-in manual bypass to ensure continuous power to the load even if the UPS fails.
    Best Total Cost of Ownership
    A wide input voltage range to reduce battery discharge probability and prolong battery life.
    ECO mode efficiency up to 96% to reduce operating cost.
    Small footprint to save space.

    High Flexibility

    Parallel expansion and N+X redundancy up to 4 units without requiring additional hardware.
    Additional charger and external charger box for flexible capacity expansion.
    Remote and local emergency power-off functions (EPO) to promptly manage the UPS when emergencies occur.

    Easy Manageability

    Multi-connectivity interface to support remote UPS monitoring and management.
    Advanced management software to provide event alert management, remote shutdown event log tracking and analysis.
    Reliable battery management for better battery protection.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
    Please enter the characters *
     

    top