PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • M Series Single Phase Server UPS 1/1.5/2/3 kVA

    Technical Specifications

    Model
    M-1K / M-1.5K / M-2K / M-3K
    Power Rating
    [1K]: 1 kVA / 0.9 kW
     
    [1.5K]: 1.5 kVA / 1.35 kW
     
    [2K]: 2 kVA / 1.8 kW
     
    [3K]: 3 kVA / 2.7 kW
    Input
     
    Nominal Voltage
    220 / 230 / 240 Vac (Single Phase)
    Voltage Range
    -18% ~ +21%
     
    220 Vac: 180-266 Vac
     
    230 Vac: 188-278 Vac
     
    240 Vac: 196-290 Vac
    Frequency
    50/60 Hz (± 5Hz) Auto selectable
    Electrical Connection
    [1K / 1.5K]: IEC320 C14 x 1
     
    [2K / 3K]: IEC320 C20 x 1
    Output
     
    Voltage
    220 / 230 / 240 Vac (Single Phase)
    Voltage Regulation
    ± 10%
    Power Factor
    0.9
    Frequency
    50/60 Hz (± 0.1Hz)
    Overload Capability
    111%~125%: Shutdown after 20 seconds
     
    126% ~ 150%: Shutdown after 10 seconds
     
    >150%: Shutdown immediately
    Receptacle
    [1K / 1.5K]:IEC320 C13 x 2 x 4
     
    [2K / 3K]:IEC320 C13 x 2 x 4, IEC320 C19 x 1
    Battery
     
    Nominal Voltage
    [1K / 1.5K]: 36 Vdc
     
    [2K / 3K]: 72 Vdc
    Charge Current
    [1K / 2K]: 7 Ah
     
    [1.5K / 3K]: 9 Ah
    Typical Backup Time
    ≥ 4 minutes (full load)
     
    ≥ 10 minutes (half load)
    Charging Capacity
    6 hours to 90%
    Interface
     
    Standard
    RS232, USB, Smart slot , REPO
    Efficiency
     
    Normal mode
    [1K / 1.5K]: >97%
     
    [2K / 3K]: >96%
    AVR mode
    >93%
    Environment
     
    Relative Humidity
    0 ~ 95% (non-condensing)
    Temperature
    0 ~ 40ºC
    Audible Noise (at one meter)
    [1K / 1.5K]: < 45 dBA
     
    [2K / 3K]: < 60 dBA
    Physical
     
    Display
    LEDs
    Dimensions (WxDxH)
    [1K / 1.5K]:440 x 429.4 x 88.5 mm
     
    [2K / 3K]:440 x 608 x 88.5 mm
    Weight
    [1K]: 18.5 kg
     
    [1.5K]: 19.2 kg
     
    [2K]: 33 kg
     
    [3K]: 34.7 kg
    Conformance
     
    Safety & EMC
    CE, CB Report (by TÜV), EN 62040-1, EMC EN62040-2 C1
    External Battery Pack
    (Optional and Only Applicable for 3kVA Model)
    Dimensions (WxDxH)
    [3K]: 440 x 429.4 x 88.5 mm
    Weight
    [3K]: 23.3 kg
    Nominal Voltage
    [3K]: 72 Vdc
    Type
    [3K]: 9 Ah
    Refer to the rating label for the safety rating.
    All specifications are subject to change without prior notice.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER