PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • Amplon E Series, Single Phase UPS 1kVA to 3kVA

    Technical Specifications

    DISCONTINUED : recommended replacement product N 1/2/3 kVA.
    Model
    E-1K / E-2K / E-3K
    Power Rating
    [1K]: 1kVA/700W
     
    [2K]: 2kVA/1400W
     
    [3K]: 3kVA/2100W
    Input
     
    Nominal Voltage
    230 Vac (single phase)
    Voltage Range
    80 ~ 280 Vac (full load) *
    Frequency
    40 - 70 Hz
    Power Factor
    > 0.97
    Electrical Connection
    [1K]: IEC320 C14
     
    [2K]: IEC320 C20
     
    [3K]: IEC320 C20
    Output
     
    Voltage Regulation
    ± 2%
    Frequency
    50 or 60 ± 0.05 Hz
    Transient Response
    < 8% (10 ~ 90% linear load)
    Voltage Harmonic Distortion
    ≤ 3% (linear load)
    Overload Capability
    105 ~ 125%: 3 minutes
     
    125 ~ 150%: 30 seconds
     
    > 150%: ≥0.5 second
    Receptacle
    India type 10A x 2
    Battery
     
    Rating Voltage
    [1K]: 36 Vdc
     
    [2K]: 72Vdc
     
    [3K]: 72Vdc
    Charge Current
    Built-in: 4A (adjustable)
     
    Extra charger (optional): 4A (external installation)
    Electrical Connection
    Terminal block
    Interface
     
    Standard
    RS232 x 1, Smart slot x 1
    Conformance
     
    Safety & EMC
    CISPR 22 Class A
    Other Features
     
    AC-start & Battery-start
    Yes
    External Battery Pack
    Optional
    Efficiency
     
    AC-AC
    > 87% (full load)
    Environment
     
    Operating Temperature
    0 ~ 40ºC
    Relative Humidity
    0 ~ 90% (non-condensing)
    Audible Noise (at one meter)
    [1K]: 45 dBA
     
    [2K]: 54 dBA
     
    [3K]: 54 dBA
    Physical
     
    Dimensions (WxDxH)
    [1K]: 140 x 362 x 267 mm
    Weight
    [1K]: 5 kg
     
    [2K]: 7 kg
     
    [3K]: 7 kg
    * Lower range 80 ~ 175 Vac is acceptable under 50 ~ 100% loading condition.

    All specifications are subject to change without prior notice.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER