• In India, Delta’s OutD solutions are available with AV, HEX and advanced hybrid climate management solutions. Our OutD systems offer protection ratings of up to IP56. Any CellD system can be built into the OutD system. All OutD systems include an option for enhanced monitoring and control.

    Typical application areas include network base stations, wireless and fixed-line applications, as well as data communications.
    The Delta OutD cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increased cost-effectively. The Delta OutD series offers several size options, ensuring right dimensions for telecom equipment...