• CellD Vector


    The Vector series vertical airflow power system is designed for –48 volt applications requiring between 10A and 120A where power, controller, and distribu-tion are contained in a single small package. High efficiency and a wide operating temperature range allow the system to operate in the harshest of envi-ronments without compromising power. Rectifiers are available in 10 amp, 15 amp, 20 amp, 25 amp, and 30 amp to flexibly design system to precise application requirements.

    The system includes AC input, SNMP controller, four rectifier positions, integrated DC distribution options, optional low voltage battery disconnect (LVD), and both front-wire and rear-wire architecture options for maximum application flexibility.