• APAC OutD systems


    The Delta OutD cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increased cost-effectively. The Delta OutD series offers several size options, ensuring right dimensions for telecom equipment. A flexible configuration is the way to tailor solutions for your demand, and our OutD cabinets offer an option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment. Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

    In APAC, OutD includes an option for enhanced monitoring and control. A multilayer aluminium cabinet protects not only the power system inside but also your own equipment. The cabinets have protection ratings of IP54 and IP55.

    The available cooling options are fans, HEX or air conditioning. A CellD series power system can be installed inside any OutD cabinet.