PRODUCT LIST

SUBSCRIBE NEWSLETTER

DPR 6000 EnergE

Technical Specifications

Input
 
Mains voltage
250 - 530 Vrms*1, 3-phase
Mains frequency
50 / 60 Hz
Harmonic distortion (THD)
5%
EMI (conducted)
EN 55022, class B
Protection
Internal fuse
Output
 
Nominal system voltage
53.5 V
Operating voltage range
42 - 58 V
Power limitation
6000 W
Current limitation
125 A
Overvoltage protection
59 V
EMI (conducted)
EN 55022, class A
Load sharing
Yes
Protection
Internal fuse
General
 
Efficiency
96.5 %
Power density
26.5 W/in3
Control and monitoring
Orion controller
User interface
Status indication
Dimensions (W x H x D)
129.5 x 83 x 380.7 mm / 0.42 x 0.27 x 1.25 in
Weight
5.2 kg / 11.46 lb.
Standards
 
Safety
EN / IEC 60950
 
UL 60950
 
CAN / CSA - C22.2
EMI (radiated)
EN 55022, class B
Environment
RoHS compliant
Cooling
Fan cooled
Acoustics
46 dB (A)
Operating temperature
-40 to +75 °C / -40 to +167 °F
Ordering information
 
Description Standard AC*1
DPR 6000B-48 ID:A1
Specs are subject to change without notice.
top