PRODUCT LIST

  • CellD 600

    Technical Specifications

    AC input connection
    2 x (3L + N + PE) or 3L + N + PE
    AC input voltage
    2 x 230 VRMS (L - N) or 3 x 230 VRMS (L - N)
    DC voltage range
    42 - 58 VDC, 54 VDC NOM
    Power, nominal
    34.8 kW or 20 kW
    Efficiency rectifier
    95 %
    Controller
    PSC 3
    Rectifier
    Max 9 or 12 x DPR 2900B-48 or max 5 x DPR 4000B-48
    top