PRODUCT LIST

SUBSCRIBE NEWSLETTER

CellD 100

Technical Specifications

AC input connection
6 x L + N + PE or optional 3L + N + PE
AC input voltage
208 / 220 /230 / 240 VRMS
DC voltage range
42 - 58 VDC, 53.5 VDC NOM
Power, nominal
5.1 kW
Efficiency rectifier
95.2%
Controller
PSC 3 or CSU 502
Rectifier
Max 6 x DPR 850B-48
top