PRODUCT LIST

SUBSCRIBE NEWSLETTER

CellD CPS 1500B

Technical Specifications

Input voltage range
19 – 30 V*1 / 38 – 60 V*2
Output voltage, nominal
54 V*1 / 27 V*2
Output voltage, setting range
48 – 56 V*1 / 24 – 28 V*2
Power, nominal
9000 W (23in shelf) /
 
7500 W (19in shelf)
Efficiency DC/DC converter
94.3 % *1 / 95 % *2
Applicable converter models
CPC 1500B-48 *1
 
CPC 1500B-24 *2
top