PRODUCT LIST

SUBSCRIBE NEWSLETTER

CabD DPS 1600B-48-12

Technical Specifications

Output power, nominal
19,2 kW
Output voltage range
42 - 58 Vdc 53,5 Vdc nom
Input voltage range
88 - 300 Vrms
Rectifier
DPR 1600B-48
Inverter
API 1500A-230
top