PRODUCT LIST

SUBSCRIBE NEWSLETTER

OutD V series

Technical Specifications

Construction
Single- or multi-layer steel cabinet
Protection
IP 54, IP 55
Cooling / Heating
 
Air Ventilation (AV)
> 100 / 250 W/K, 48 Vdc
Heat Exchanger (HEX)
> 80 / 160 W/K, 48 Vdc
Active Cooling (AC)
> 750 / 1 400 / 2 000 W (L35L35), 230 Vac
Hybrid cooling system
> AV + AC, HEX + AV, AV + TEC
Heaters
Option - 500 W, 230 Vac
top