PRODUCT LIST

  • CabD APS 1500A-230-20 SSW

    Features

    Complete 30 kVA power supply system with static switch
    Total power 27 kVA with N+2 redundant modules
    Manual bypass switch for maintenance
    Fan cooled inverters API 1500A-230
    top