PRODUCT LIST

SUBSCRIBE NEWSLETTER

CabD APS 1500A-230-20 SSW

Technical Specifications

Output power, nominal
27 000 VA / 21 600 W
Output voltage
230 VRMS +/- 1 % (208 / 220V / 230 / 240 Vrms - configurable)
Input DC voltage range
40 - 72 Vdc
top