PRODUCT LIST

SUBSCRIBE NEWSLETTER

CabD APS 1500A-230-20

Technical Specifications

Output power, nominal
30 000 VA / 24 000 W
Output voltage
230 VRMS +/- 1 % (208 / 220V / 230 / 240 Vrms - configurable)
Input DC voltage range
40 - 72 Vdc
top