Global
English
Europe, Middle East and Africa
Français
Europe, Middle East and Africa
Deutsch
Europe, Middle East and Africa
Polski
Greater China
简体中文
India
English
Korea
한국어
Russia
Русский
South America
Português
South America
Español
Taiwan
繁體中文
Vietnam
Tiếng Việt
Products & Solutions
EMEA
CellD 40
CellD 100
CellD 300
CellD CPS 1500B
CellD 600
CellD system fixation
CabD 3000
CellD 100
CellD 300
CellD 600
CellD CPS 1500B
EMEA
CabD APS 1500A-230-20
CabD APS 1500A-230-20 SSW
CabD DPS 1600B-48-12
CabD DPS 2400B-48-12
OutD V series
Renewable Hybrid
RenE InD 8700-48
RenE InD 17400-48
RenE OutD 8700-48
RenE OutD 17400-48
Rectifiers
DPR 850 EnergE
DPR 2900 EnergE
DPR 4000 EnergE
DPR 6000 EnergE
Converters
CPC 1500B
Charger
Inverters
API 1500A Series
SSW Series static switch
Controllers
CSU 501
PSC 3
CSU 502
Sustainability
Total Energy Efficiency - SolutionE
EnergE Energy Efficient Rectifiers
Controllers
OutD Cooling
RenE - Renewable Hybrid
SMCS
News & Events
News
Events
Service & Support
HelpD
Consulting & Engineering
Installation & Commissioning
Maintenance
Training
White Papers
Downloads
FAQ
Contact
Find Us
Sales & Support
Communications
Email Us
Feedback & Enquiries
Feedback To Our www-team
About Us
Introduction
Success Stories
Research & Development
Manufacturing
Products & Solutions
EMEA
EMEA
InD - DC & AC Power Systems
CellD
MidD
APAC
India
MidD DPS 2700C-48-12
North America
South America
CabD
Renewable Hybrid
Rectifiers
Converters
Charger
Inverters
Controllers
PRODUCT LIST
Select Productline
UPS
Datacenter
TPS
Select Product Family
Agilon Family (< 1kVA)
Amplon Family (1-10kVA)
Ultron Family (> 10kVA)
Modulon Family (Modular UPS)
Select Product Module
Power Management
Rack & Accessories
Environment Management System
Select Product Module
InD - DC & AC Power Systems
OutD - Outdoor Power Systems
Renewable Hybrid
Rectifiers
Converters
Chargers
Inverters
Controllers
Products & Solutions
»
InD - DC & AC Power Systems
»
MidD
»
India
»
MidD DPS 2700C-48-12
MidD DPS 2700C-48-12
Introduction
Features
Technical Specifications
Downloads
Features
Power up to 34 kW, high power density
Inbuilt Green Energy mode feature
Option for enhanced monitoring and controlling
True integrated modular design , saves valuable floor space
4 channel DC energy metering for measuring energy consumed by individual operators
top
QUICK LINKS
EnergE
SolutionE
Downloads
Delta Power Solutions
Send
Print