PRODUCT LIST

SUBSCRIBE NEWSLETTER

MidD Slimline Plant

Technical Specifications

Height, 300A, 26 pos PDU
10.5” (2U rect, 4U PDU)
Height, 600A, 26 pos PDU
14” (4U rect, 4U PDU)
Height, 600A, 52 pos PDU (2)
21” (4U rect, 8U PDU)
Width, body
19” or 23” systems
Depth, overall
15”
Efficiency
96 % / 92%
Ambient temperature
-40 to +65 °C
Relative humidity
95 % max, non cond.
Safety / Approvals
UL60950 / UL1801 / UL1950
 
FCC Part 15, Class B
 
EN55022 Class B
top