PRODUCT LIST

SUBSCRIBE NEWSLETTER

CellD Vector

Technical Specifications

Height
3.5 inches (2U)
Width
23 inches
Depth
12” (front wired)
 
15” (rear wired)
Weight, system
20 lbs.
Efficiency
92 %
Operating temperature
-40 to +75 °C
Relative humidity
95 % max, non cond.
Safety
UL60950 / UL1801 / UL1950
NEBS
NEBS Level 3 certified
Radiated Emissions
FCC Part 15, Subpart B, Class B
Controller
CSU503 (Vector SNMP)
Rectifiers
Vector Series
top