PRODUCT LIST

SUBSCRIBE NEWSLETTER

CellD Micro Vector

Technical Specifications

Height, overall
3.5 inches
Width, body
19 inches
Depth, overall
12 inches
Weight, - system
15 lbs.
Weight – rectifier (ea.)
2 lbs.
Efficiency
≥ 92 %
Ambient temperature
-40 to +75 °C
Relative humidity
95 % max, non cond.
Safety
UL60950 / UL1801 / UL1950
Radiated Emissions
FCC Part 15, Subpart B, Class B
NEBS
NEBS Level 3 (pending)
Controller
PSC 3
Rectifier
DPR300B, DPR600B
top