PRODUCT LIST

SUBSCRIBE NEWSLETTER

CellD DPS-2700-48-4

Technical Specifications

Height, overall
3.5 inches
Width, body
19 inches
Depth, overall
15 inches
Weight, - system
16.6 lbs.
Weight – rectifier (ea.)
3.3 lbs.
Efficiency
96%
Ambient temperature
-40 to +75 °C
Relative humidity
95 % max, non cond.
Safety
UL60950 / UL1801 / UL1950
 
UL Recognized
Radiated Emissions
FCC Part 15, Subpart B, Class B
Controller
CSU503
Rectifier
DPR1350C, DPR2000C, DPR2700C
top