PRODUCT LIST

SUBSCRIBE NEWSLETTER

CellD DPS-2400B-48-3

Technical Specifications

Height, overall
1.75 inches
Width, body
19 inches
Depth, overall
16.5 inches
Weight, - system
13.8 lbs.
Weight – rectifier (ea.)
3.3 lbs.
Efficiency
94.3 %
Ambient temperature
-40 to +75 °C
Relative humidity
95 % max, non cond.
Safety
UL60950 / UL1801 / UL1950
 
UL Listed Shelf
 
UL Recognized Rectifiers
Radiated Emissions
FCC Part 15, Subpart B, Class B
Controller
PSC3
Rectifier
DPR2400B-48
top