PRODUCT LIST

SUBSCRIBE NEWSLETTER

CellD CPS 1500B

Introduction

The CPS 1500B DC/DC converter series belongs to the Delta CellD product series. The modular architecture enables the possibility to easy create dual voltage system solutions. This high power-density system is ideal for space critical applications.

The shelf type of system in 23inch and 19inch standard includes up to six respectively five DC/DC converter modules The shelf is universal design and can be equipped with either CPC 1500B-48 or with CPC 1500B-24 converter module to achieve either a 24V / 48V conversion respectively 48V / 24 V conversion.

In addition, easy installation and expandability add to the success of the system.

Delta is known for quality and product reliability, and to this solution has been added cost-effectiveness.

 

Applications

  • Wireless applications
  • Transmission
  • Outdoor

 

top