PRODUCT LIST

SUBSCRIBE NEWSLETTER

DPR 4000 EnergE

Technical Specifications

Output voltage, nominal
53.5 V
Operating voltage range
42-58 V
Maximum power
4050 W
Maximum current
83.3 A
Mains input voltage
80 - 300 Vrms
Mains frequency
50 / 60 Hz
Efficiency
95.2 %
Power density
27.3 W / in3
Control and monitoring
PSC 3
Cooling
Fan cooled
top