PRODUCT LIST

SUBSCRIBE NEWSLETTER

DPR 2900 EnergE

Technical Specifications

Output voltage, nominal
54 V
Operating voltage range
40 - 59.5 V
Maximum power
2900 W
Maximum current
56.25 A
Mains input voltage
88 - 310 Vrms
Mains frequency
50 / 60 Hz
Efficiency
96.2 %
Power density
36.5 W / in3
Control and monitoring
PSC 3, CSU 501, CSU 502
Cooling
Fan cooled
top