PRODUCT LIST

SUBSCRIBE NEWSLETTER

DPR 850 EnergE

Technical Specifications

Efficiency
95.2%
Power density
30 W / in³
Control and monitoring
PSC 3 / CSU 502
User interface
Status indication
Dimensions (W x H x D)
51.8 x 40 x 247.2 mm
 
2.04 x 1.57 x 9.73 in
Weight
0.6 kg
 
1.32 lb
Standards
 
Safety
EN / IEC 60950
 
UL 60950
 
CAN / CSA - C22.2
EMI (radiated)
EN 55022, class B
Environment
RoHS compliant
Cooling
Fan cooled
Acoustics
44 dB (A)
Operating temperature
-40 - +75 °C
 
-40 - +167 °F
top