PRODUCT LIST

SUBSCRIBE NEWSLETTER

CPC 1500B

Technical Specifications

Input voltage range
CPC 1500B-48: 19 – 30 V
 
CPC 1500B-24: 38 – 60 V
Output voltage, nominal
CPC 1500B-48: 54 V
 
CPC 1500B-24: 27 V
Output voltage, setting range
CPC 1500B-48: 48 – 56 V
 
CPC 1500B-24: 24 – 28 V
Maximum power
1500 W
Maximum current
CPC 1500B-48: 29 A
 
CPC 1500B-24: 58 A
Efficiency
CPC 1500B-48: 94.3 %
 
CPC 1500B-24: 95 %
Power density
34 W/in³
Cooling
Fan cooled
Control and monitoring
PSC 3
top