PRODUCT LIST

SUBSCRIBE NEWSLETTER

SSW Series static switch

Technical Specifications

Output voltage, nominal
208 / 220V / 230 / 240 Vrms - configurable
Output frequency
50 / 60 Hz - configurable
Mains input voltage
208 / 220V / 230 / 240 Vrms - configurable
Mains frequency
50 / 60 Hz
Efficiency
>99 %
Cooling
Fan cooled
top