PRODUCT LIST

SUBSCRIBE NEWSLETTER

API 1500A Series

Technical Specifications

Output voltage, nominal
208 / 220V / 230 / 240 Vrms - configurable
Operating frequency
50 / 60 Hz - configurable
Mains input voltage
40 - 72 V
Efficiency
90.3 %
Control and monitoring
Dry alarm contacts RS 232 - diagnostic and configuration software
Cooling
Fan cooled
top