PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • J Series, Single Phase, 11 kVA

    Technical Specifications

    DISCONTINUED : recommended replacement product RT 5/6/10 kVA.
    Model
    J11k (3:1)
    Capacity Input
    11 kVA / 7700 W
    Input
     
    Rated Voltage
    380 V, 400 V, 415 VAC, 30
    Voltage Range
    208-288 VAC (60% Linear De rating)
    Rated frequency
    50/60 Hz
    Frequency range
    ± 0.5, 1, 2, 3, 4, 5 Hz (Programmable)
    Power factor
    > 0.95
    Output
     
    Rated Voltage
    200, 208, 220, 230, 240 V (User selectable)
    Frequency
    50/60 Hz
    Voltage Regulation
    ± 2%
    Frequency Accuracy
    ± 0.05 Hz (Free Running)
    Wave Form
    Pure Sine Wave
    Overload Capacity
    102%: continuous
     
    102-125%: 1 Minutes
     
    125-150%: 30 Seconds
     
    150%: immediate
    Crest Factor
    3:1
    Efficiency
    -92% (Overall), -97% (Eco Mode)
    Battery
     
    Battery Voltage
    240 VDC
    Battery Type
    Sealed Maintenance Free Lead Acid
    User Interface
     
    LC Display
    Yes (Rotating), 16*2 Character Display
     
    Normal, Battery, Bypass, Fault
    Audible
    Alarm
    D89
    Standard RS232, DRY contact
    SNMP
    Internal (Optional)
    Environment
     
    Noise (At 1 meter)
    < 55 dBA
    Operating Temperature
    0~40ºC / -32~104ºF
    Ambient Temperature
    -20~40ºC / -32~104ºF
    Humidity
    5~95% (Non condensing)
    Operating Elevation
    0~3000 Meters
    Safety Approvals
     
     
    UL 1778, CSA 222-107, FCC Class A, IEEE C6241
     
    Category B EN50091-1-1, EN 50091-2 Class A
     
    EN 61000-4-2 level3, EN 61000-4-3 level 3, EN 61000-4 IEEE C6241
     
    4 level 4, EN 61000-4-5 level 4, CNS 13438 Class A Category B
    Others
     
    Battery Start
    Yes
    ExtendedBattery Bank
    Yes
    Bypass
    Manual & Static
    Physical
     
    Dimension (W x D x H)
    444.5 x 563.3 x 130.6 mm
    U Height
    3U
    Weight
    27 kg
    All specifications are subject to change without prior notice.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    How soon are you looking to purchase *
    Subscribe Newsletter *
     

    top