PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • J Series, Single Phase, 11 kVA

    Features

    DISCONTINUED : recommended replacement product RT 5/6/10 kVA.
    True online double conversion topology provides 24*7 ful time protections.
    Smart Economy Mode: operation results in greater energy saving using energy optimizer for lesser critical applications.
    Dual Feed Input allows installation of two independent power sources with option of Hot Standby to provide redundancy.
    Remote Emergency Power Off (REPO) for remote shutdown in case of emergency.
    Programmable front panel Interface allows user to set up important functions like Output Parameters & Mode of operation.
    Lightning and Surge Protection is a superior to separate surge suppressors.
    Alarms & Indications provide real time parameters on the LCD Display reducing resolution time by 70%.
    SNMP Management Capability: Enables to monitor and control remote UPS’s from Web browser.
    Input Power Factor Correction up to unity reduces input current resulting in low electricity bills.
    High AC to AC Efficiency with load dependent fan speed technique results in lower running costs.
    Widest Input Voltage Range to operate on mains mode at voltages as low as 120V (single phase) 280V (three phase) to provide conditioned supply during long brownout conditions.
    Smallest Footprint: Our R&D centers have developed design using advancements in micro-computing techniques and power devices delivering smallest footprint.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    How soon are you looking to purchase *
    Subscribe Newsletter *
     

    top