Produktportfolio

  • The APS 1500A-230-20 high power density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations. The system includes up to eight inverters, DC and AC connections. In addition...
    mehr
    The APS 1500A-230-20 SSW high power density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations. The system includes up to six inverters, DC and AC connections...
    mehr
    The DPS 1600B-48-12 is based on Delta DPR 1600B rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space-critical applications...
    mehr
    High power density system based on 35 W/inch3 DPR 2400B rectifiers. Options for variable and modular configurations ensure maximum capacity together with versatile control and monitoring functions.
    mehr
    The Delta OutD cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increased cost-effectively. The Delta OutD V series offers several size options, ensuring right dimensions for telecom equipment...
    mehr
    top