Produktportfolio

  • The DPS-850B-48-4 horizontal airflow power system is designed for –48 volt applications requiring between 15 amps and 60 amps where power, controller, and distribution are contained in a single small package. Flexible power levels are achieved...
    mehr
    The DPS power and control shelf belongs to the Delta CellD product series. This high power-density system is ideal for space critical applications. DPR2400 based high efficiency modular systems allows flexible and adaptable application building...
    mehr
    The DPS power and control shelf belongs to the Delta CellD product series. This high power-density system is ideal for space critical applications. Slimline rectifier based high efficiency modular systems allows flexible and adaptable application...
    mehr
    The Micro Vector series horizontal airflow power system is designed for –48 volt applications requiring between 6 amps and 50 amps where power, controller, and distribution are contained in a single small pack-age. Flexible power levels...
    mehr
    The Vector series vertical airflow power system is designed for –48 volt applications requiring between 10A and 120A where power, controller, and distribu-tion are contained in a single small package. High efficiency and a wide operating...
    mehr
    top