Produktportfolio

  • CellD – high power for space-critical applications

    CellD systems are small, just like cells. They can be embedded in the telecom infrastructure and are often used in OutD outdoor solutions. The products in this series are light and designed especially for installations with limited space.

    The CellD platforms are based on two concepts. One is the complete power system embedded in a single rack, and the other consists of two racks: a standard rectifier shelf and a distribution unit. The smallest platforms are single-rack units.

    The power range of the CellD series is typically from a few watts up to 10 kW in DC systems. In AC systems, the power range is typically up to 3 kVA.

    Click on an area tab to find the right product.

    top