Produktportfolio

  • The APS 1500A-230-20 high power density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations. The system includes up to eight inverters, DC and AC connections. In addition...
    mehr
    The APS 1500A-230-20 SSW high power density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations. The system includes up to six inverters, DC and AC connections...
    mehr
    The DPS 1600B-48-12 is based on Delta DPR 1600B rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space-critical applications. An integrated modular system allows flexible...
    mehr
    High power density system based on 35 W/inch3 DPR 2400B rectifiers. Options for variable and modular configurations ensure maximum capacity together with versatile control and monitoring functions.
    mehr
    Power giant providing up to 72 kW. Cutting edge power density rectifiers ensure compact power design and various modular options within one cabinet. Like other CabD systems, DPS 2400B-48-30s are found in base stations and application site centres...
    mehr
    The DPS 2900B-48-12 is based on Delta DPR 2900B EnergE rectifiers. This energy efficient, high power-density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations...
    mehr
    The DPS 2900B-48-40 is based on Delta DPR 2900B EnergE rectifiers. This energy efficient, high power-density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations...
    mehr
    CabD is Delta’s robust indoor cabinet developed for expandable telecom power systems. The number 3000 defines the maximum current carrying capacity of single cabinet bus bars. Total load current in parallel configurations may be from...
    mehr
    Provides up to 168 kW per cabinet and is thus the perfect solution for very large installations. With a Delta PSC 3 controller, the system is easy to control and monitor also when expanded with additional cabinets...
    mehr
    The DPS 4000B-48-6 is based on Delta DPR 4000B EnergE rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space critical applications...
    mehr
    The DPS 4000B-48-24 is based on Delta DPR 4000B EnergE rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space critical applications...
    mehr
    The DPS 4000B-48-48 is based on Delta DPR 4000B EnergE rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space critical applications...
    mehr


    If the above products do not meet your needs, please contact us with your specifications. We will come up with a solution that suits your requirements.

    See also our CellD and MidD systems designed for the EMEA and SA regions.
    top