Produktportfolio

  • CellD 40

    Features

    19in rack mounted system up to 2.55 kW
    Complete integrated system in 1U
    High efficiency rectifiers up to 95,2 %
    All connections easily accessible from the top
    All battery and load breakers accessible at the front
    Sliding mechanism to support easy access to the output connections
    Option for enhanced monitoring and controlling
    top