Produktportfolio

SUBSCRIBE NEWSLETTER

CabD DPS 2900B-48-12

Introduction

The DPS 2900B-48-12 is based on Delta DPR 2900B EnergE rectifiers. This energy efficient, high power-density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations. The system includes up to twelve rectifiers, AC and DC connections, battery connection and the Delta PSC 3 controller. In addition, easy installation and expandability add to the success of the system.

 

Applications

  • Core network components
  • Telecommunications and data networks

top