Produktportfolio

  • CellD DPS-2700-48-4

    Introduction

    The DPS power and control shelf belongs to the Delta CellD product series. This high power-density system is ideal for space critical applications. Slimline rectifier based high efficiency modular systems allows flexible and adaptable application building blocks.

    The 2U integrated power and distribution shelf in-cludes slots for 3 rectifiers. The integrated shelf pro-vides 150 amps of power using Slimline series rectifi-ers achieving 96% efficiency. System offers Ethernet equipped CSU503 power controller with remote moni-toring and SNMP support.

    top