Produktportfolio

  • CellD 600

    Features

    19in rack mounted system up to 34.8 kW
    Integrated 5U distribution unit + rectifier shelf 2U … 4U
    High efficiency rectifiers up to 96.2 %
    All connections easily accessible from the top
    All battery and load breakers accessible at the front
    Option for enhanced monitoring and controlling
    top