Produktportfolio

SUBSCRIBE NEWSLETTER

CellD 40

Features

19in rack mounted system up to 2.55 kW
Complete integrated system in 1U
High efficiency rectifiers up to 95,2 %
All connections easily accessible from the top
All battery and load breakers accessible at the front
Sliding mechanism to support easy access to the output connections
Option for enhanced monitoring and controlling
top