PRODUCT SELECTOR

SUBSCRIBE NEWSLETTER

DPR 2000 EnergE

Technical Specifications

Output voltage, nominal
54 V
Operating voltage range
40 - 59.5 V
Maximum power
2000 W
Maximum current
41.7 A
Mains input voltage
88 - 310 Vrms
Mains frequency
50/60 Hz
Efficiency
96.2%
Power density
23.5 W / in3
Control and monitoring
PSC 3
Cooling
Fan cooled
top