VX 600VA
The Agilon VX line-interactive UPS is a best value product designed for PCs, laptops, and POS equipment used in home offices and small businesses. Friendly LED indicators display real-time power and UPS status that users can see in a glance. Automatic voltage regulation (AVR) ensures all electronics are receiving stable power while providing higher availability.
Main features:
- Provide 24/7 protection from surge, lightning and other power events.
- Automatic voltage regulation (AVR) delivers stable voltage and provides higher availability.
- Smart charger shortens battery recharging time.
- Automatic self-test ensures the battery condition.
- Battery-start function when utility power is not present.
| Technical Specifications |
| Model | VX600 |
|
|
| Power Rating | 600VA/360W |
|
|
| Input | |
| Nominal Voltage | 230 Vac |
| Voltage Range | 140 ~ 300 Vac |
| Line Conditioning | Buck: 255 ~ 300 Vac |
| Boost 1: 170 ~ 195 Vac, Boost 2: 140 ~ 170 Vac |
| Frequency | 50 or 60 Hz |
|
|
| Output | |
| Voltage | 230 Vac |
| Voltage Regulation | ± 10% |
| Frequency | 50 Hz ± 1% |
| On-Battery Wave Form | Simulated sine wave |
| Outlets | India type 5A x 3 (UPS x 2 + surge only x 1) |
|
|
| Battery | |
| Type | 12V/7Ah x 1, Lead-acid, Maintenance free |
| Charging Time | 4 ~ 6 hours recover to 90% |
| Typical Backup Time | One set of PC: 15 minutes |
|
|
| Data Line Protection | |
| Surge Protector | Network RJ45 (1 x in – 1 x out) |
|
|
| Environment | |
| Operating Temperature | 0 ~ 40ºC |
| Relative Humidity | 0 ~ 90% (non-condensing) |
|
|
| Physical | |
| Dimensions (WxDxH) | 100 x 287 x 142 mm |
| Weight | 4.25 kg |
VX 600VA
The Agilon VX line-interactive UPS is a best value product designed for PCs, laptops, and POS equipment used in home offices and small businesses. Friendly LED indicators display real-time power and UPS status that users can see in a glance. Automatic voltage regulation (AVR) ensures all electronics are receiving stable power while providing higher availability.
Main features:
- Provide 24/7 protection from surge, lightning and other power events.
- Automatic voltage regulation (AVR) delivers stable voltage and provides higher availability.
- Smart charger shortens battery recharging time.
- Automatic self-test ensures the battery condition.
- Battery-start function when utility power is not present.
» more