MidD APS 1500A-230-8
Includes up to eight inverters with DC and AC connections. The system is based on API 1500A inverters, and forms a complete 12 kVA AC power supply system for telecommunications. Easy installation and expandability add to the success of the system. Also MidD APS 1500A-230-8 can be installed either in outdoor or indoor cabinets.
Main features
- Complete on-line 12 kVA power supply system
- Up to 10.5 kVA with N+1 redundant module
- Sinusoidal output voltage with low THD
- Based on fan cooled API 1500A-230 inverters
- Integrated AC load distribution
| Specifications |
| Output power, nominal | 12 kVA |
| Output voltage range | 230 VRMS ± 1% |
| Input DC voltage range | 40 - 72 VDC |
| Inverter | API 1500A |
MidD APS 1500A-230-8
Includes up to eight inverters with DC and AC connections. The system is based on API 1500A inverters, and forms a complete 12 kVA AC power supply system for telecommunications. Easy installation and expandability add to the success of the system. Also MidD APS 1500A-230-8 can be installed either in outdoor or indoor cabinets.
Main features
- Complete on-line 12 kVA power supply system
- Up to 10.5 kVA with N+1 redundant module
- Sinusoidal output voltage with low THD
- Based on fan cooled API 1500A-230 inverters
- Integrated AC load distribution
» more