Please select the rubric for which you wish to receive the contact information:

Sales Locations

Czech Republic

Delta Energy Systems (Czech Republic), spol.s r.o.
Litevska 1174/8
100 00 Praha 10
Mr. Jiri Koutensky
Tel: + 420 272 019 330
Fax: + 420 271 751 799
E-Mail: info.czech@delta-es.com

Finland

Delta Energy Systems (Finland) Oy
Juvan teollisuuskatu 15
02921 Espoo
Pertti Lipponen
Tel: +358 9 849 660
Fax: +358 9 84966 100
E-Mail: info.finland@delta-es.com

France

Delta Energy Systems (France) S.A.
ZI du bois Chaland 2 15 rue des Pyrenees, Lisses
91056 Evry Cedex
Mr. Herve Cherrey
Tel: + 33 1 69 77 82 60
Fax: + 33 1 64 97 05 77
E-Mail: info.france@delta-es.com

Germany

Delta Energy Systems (Finland) Oy, German office
Coesterweg 45
59494 Soest
Mr. Andreas Grewing
Tel: + 49 2921 987 582
Fax: + 49 2921 987 404
E-Mail: info.powersolution.germany@delta-es.com

Italy

Delta Energy Systems (Italy) Socio unico s.r.l.
Via I Maggio, 6
40011 Anzola dell'Emilia (BO)
Ing. Idilio Ciuffarella, Direttore Generale
Tel: + 39 051 733 045
Fax: + 39 051 731 838
E-Mail: info.italy@delta-es.com

Poland

Delta Energy Systems (Poland) Sp. z.o.o.
23 Poleczki Str.
02-822 Warsaw
Mr. Krzysztof Puczko
Tel: + 48 22 335 26 00
Fax: + 48 22 335 26 01
E-Mail: info.poland@delta-es.com

Slovak Republic

Delta Energy Systems (Bratislava) spol.s.r.o.
Botanická  25/A
84104 Bratislava 4
Mr. Jaroslav Emeljanov
Tel: + 421 2 65411 258
Fax: + 421 2 65411 283
E-Mail: info.slovakia@delta-es.com

Spain

Delta Energy Systems (Spain) S.L.
Calle Luis I nø 60, Nave 1a, P.I. de Vallecas
28031 Madrid
Mr. Jose-Manuel Roldan
Tel: + 34 91 223 74 20
Fax: + 34 91 332 90 38
E-Mail: info.spain@delta-es.com

Sweden

Delta Energy Systems (Sweden) AB
P.O. Box 3096
35033 Växjö
Mr. Bonny Johansson
Tel: + 46 470 70 68 07
Fax: + 46 470 70 68 90
E-Mail: info.sweden@delta-es.com

Switzerland

Delta Energy Systems (Switzerland) AG
Freiburgstrasse 251
3010 Bern-Bümpliz
Mr. Peter Bigler
Tel: + 41 31 998 53 11
Fax: + 41 31 998 54 85
E-Mail: info.switzerland@delta-es.com

Turkey

Delta Greentech Electronic San. LTD. STI
Serifali Mevkii Barbaros Bulvari Söylesi Sok. No: 19, K1, Y.Dudullu-Umraniye
34775 Istanbul
Mr. Ozgur Bahar
Tel: + 90 216 499 9910
Fax: +90 216 499 8070
E-Mail: ozgur.bahar@delta-es.com
www: www.deltaenergysystems.com

Sales location (Middle-East)

United Arab Emirates

Delta Energy Systems AG (Dubai BR)
Al Maktoum Road, Al Rigga Palace Building, Suite 504, P.O.Box 185668
Dubai
Mr. Tahir Raza
Tel: + 971 4 224 8595
Fax: + 971 4 224 8596
E-Mail: info.uae@delta-es.com

Sales location (Africa)

Senegal

Delta Energy Systems
Cite des Magistrats, Villa 51 Mamelles
Dakar
Alioune Barry
Tel: + 221 33 860 84 85
Fax: + 221 77 332 20 04
E-Mail: info.africa@delta-es.com

South-Africa

Delta Energy Systems (South Africa)
P.O. Box 3470
250 Brits
Mr. Johan Terblanche

Partners

Austria

MTM - Mess- und Stromversorgungstechnik e.U.
Hadrawagasse 36
1220 Vienna
Mr. Gerhard Muttenthaler
Tel: +43 1 20328114
Fax: +43 1 2032814
E-Mail: office@mtm.at
www: www.mtm.at

Belgium

Automation NV
Dassenveld, Zone 4A
1502 Halle
Jo Aelbrecht
Tel: +32 2 358 3575
Fax: +32 2 358 3609
www: www.automation.be

Bosnia-Herzegovina

Unis Telekom Mostar
Dr. Ante Starcevica 50
88000 Mostar
Mr. Dalibor Milos
Tel: +387 363 144 07
Fax: +387 363 144 08
E-Mail: Dalibor.Milos@unistelekom.ba
www: www.unistelekom.ba

Czech Republic

SUM, s.r.o.
U Krbu 1515/35
100 00 Praha 10
Mr. Antonin Trousil
Tel: +420 603117185
E-Mail: info@sumenergo.cz
www: www.sumenergo.cz

Denmark

Robotek El & Teknik A/S
Blokken 31
3460 Copenhagen
Mr. Thomas Holme-Larsen
Tel: +45 23 401 951
E-Mail: thl@robotek.dk
www: www.robotek.dk

Hungary

Balmex Kft.
Juhász u. 25-27
1106 Budapest
Mr. Lázlo Schandl
Tel: +36 122 219 87
Fax: +36 122 174 06
E-Mail: mail@balmex.hu
www: www.balmex.hu

Portugal

LCPOWER - Soluções de Energia, S.A.
Zona Industrial Maia I Centro de Negócios da Maia Via Carlos Mota Pinto 466 Sector IV Moreiro de Maia
4470-202 Porto & Lisbon
Mr. Luis Carneiro
Tel: 351 229 984 000
Fax: 351 229 965 222
E-Mail: geral@LCPower.com.pt
www: www.lcpower.com.pt

Romania

Power Systems Rom SRL
1st Floor, 8 Heliade intre Vii Av. 2nd District
23382 Bucharest
Mr. Bogdan Velcescu
Tel: +402 131 936 88
Fax: +402 131 936 89
E-Mail: bogdanv@powersys.ro

Slovakia

A2B, s.r.o.
Horská 1, Považský Chlmec
1003 Zilina
Mr. Radoslav Cazer
Tel: + 421 90 5721 153
Fax: + 421 41 5252 114
E-Mail: cazer@a2b.sk
www: www.a2b.sk

Spain

Energiro
Pº de las Flores 16 (Edificio Giro), Coslada
28820 Madrid
Mr. Daniel Heredia
Tel: mob +34666427082, tel: +34 916698889
Fax: +34 916693450
E-Mail: daniel@grupogiro.com
www: www.grupogiro.com

The Netherlands

Wetac International
Galvanistraat 117
6716 AE EDE
Marcel van Rossum
Tel: +31 318 696190
Fax: +31 318 696 191
E-Mail: marcel@wetac.nl
www: www.wetac.nl

Turkey

CRC Electronic Industry and Trade Limited Company
Alemdag Cad. No:171 Umraniye
34768 Istanbul
Mr. Adnan Tulgar
Tel: +90 216 522 2042
Fax: +90 216 461 6059
E-Mail: atulgar@crcelektronik.com
www: www.crcelektronik.com

Turkey

INTA Muhendislik Ltd. Sti
Resit Galip Cad. Sairler Sok., No:28
06700 Ankara
Mr. Mehmet Sozen
Tel: +90 312 436 0113
Fax: +90 312 436 1692
E-Mail: Mehmet.sozen@inta.com.tr
www: www.inta.com.tr

Turkey

ARTRONIC Elektronik San. Tic. A.S.
Imes Sanayi Sit. D Kapisi Karsisi Kuru Sok. No:26 34776, Y.Dudullu Ümraniye
34776 Istanbul
Mr. Yuksel Erdogan
Tel: +90 216 365 8221
Fax: +90 216 420 9770
E-Mail: Yuksel.erdogan@artronic.com.tr
www: www.artronic.com.tr

Partners (Middle-East)

Israel

Ornet Power LTD
Paris Street P.O.B.-390
Sderot City
Mr. Yehoshua Hadad
Tel: +972 892 296 71
Fax: +972 892 296 72
E-Mail: izak@ornetpower.co.il
www: www.ornetpower.co.il

Lebanon

Power Tech S.A.R.L.
Down Town - Beirut Omar Daouk Street Daouk Bldg.-3rd Floor
113-5300 Beirut
Mr. Nabil Z. Haddad
Tel: +961 199 25 25
Fax: +961 199 87 00
E-Mail: nabil.h@powertech.com.lb
www: www.powertech.com.lb

Morocco

La societe SOTELCA
3/5, rue de Peronne
Casablanca
Mr. Regis Guillard
Tel: +212 222 433 67
Fax: +212 222 433 07
E-Mail: guillard@menara.ma

Pakistan

SalTec Powerlink
18-C, Khayaban-e-Tanzeem, Phase-5, D.H.A.
Karachi
Asif Kazi
Tel: + 92 21 5864 852
Fax: + 92 21 5867 144
E-Mail: asif@saltec-powerlink.com
www: www.saltec-powerlink.com

Saudi Arabia

ACES CO. LTD.
P.O. Box 66267
11576 Riyadh
Mr. Akram Aburas
Tel: +966 1 462 2963
Fax: +966 1 463 1108
E-Mail: akram@aces-co.com
www: www.aces-co.com

Yemen

Power Tech S.A.R.L.

Partners (Africa)

Algeria

TECHNO ENERGIE
Lot N°1 Belhaffaf Cité 5 Juillet
Bab Ezzouar (Alger)
Boudra Abdel Raouf
Tel: +21321243699
Fax: +21321243473
E-Mail: techno_energie@yahoo.fr
www: http://www.made-in-algeria.com/vitrine/4_contact.php

Cameroon

Instrumelec
602 Boulevard de la République
BP 8161 Douala
Mr. Alphonse Bedel MILOL
Tel: +237 33 03 35 94 / +237 330 417 43 mob +237 966 146 91 / 770 22 99 3
E-Mail: alphonse-bedel.milol@instrumelec.com
www: www.instrumelec.com

Egypt

UniPower Egypt
5 Road 273, 2nd Floor New Maadi
Cairo
Mr. Hany Ashour
Tel: +202 2753 70 44
Fax: +202 2753 70 55
E-Mail: hanyashour@unipower.com.eg
www: www.unipower.com.eg

Ethiopia

MGK Makonnen Ethiopia PLC
Bole Road Building No. 2789 P.O. Box 746
Addis Ababa
Mr. Abayou Sitotaw
Tel: +251 11 66 28 134 / 136 / 141 / 140
Fax: +251 11 66 28 135
E-Mail: mgk@ethionet.et

Ivory Coast

Lieds SARL
18 BP
1218 Abidjan
Mr. Aristide Beda or Yves Amani
Tel: +225 05 200 101
Fax: +225 22 427 144
E-Mail: lieds@lieds-ci.com

Kenya

Teledata Technologies Ltd.
P.O. Box 43934
100 Nairobi
Mr. Duke Onkundi
Tel: +254 20 2016660 / +254 722 510 007
Fax: +254 20 3592944
E-Mail: donkundi@teledata.co.ke
www: www.teledata.co.ke

Senegal

TENESOL
KM3, Bd du Centenaire de la Commune de Dakar
BP 286 Dakar
Mr. Boubacar Sow
Tel: +221 832 39 44
Fax: +221 832 39 45
E-Mail: tao.sn@tenesol.fr
www: www.tenesol.com

South Africa

Ferro Resonant Technologies (Pty) Ltd
49 Golden Drive Morehill, Benoni
1511 Pretoria
Mr. Kevin Norris or Marco da Silva
Tel: +27 11 746 6800
Fax: +27 11 849 95 10
E-Mail: sales2@ferrotech.co.za
www: www.ferrotech.co.za

South Africa

Current Automation - for UPS and Renewable Energy Products
16 Staal Street, Kya Sand
2163 Randburg
Mr. Ettienne van der Westhuyzen
Tel: +2711 462 4253
Fax: +2711 462 4310
E-Mail: ettienne@switches.co.za
www: www.rectifier.co.za

Tanzania

Bati Service Co. Ltd. ABB Distribution Boards & Pavisa
P.O. Box 14507
Dar es Salaam
Mr. Benoit Ducarme (General Manager)
Tel: +255 222 617 357 / +255 754 303 519
www: www.batiservicetz.com