RT Series 5/6/10 kVA
Amplon RT 5-10kVA has 1+1 parallel redundancy function to provide high reliability. Designed in a rack or tower configuration with an LCD display, RT offers advanced performance for servers, data centers, networking, VoIP and telecommunications.
Main features
- Rack or tower configuration.
- Output factor 0.9 delivers more real power.
- 1+1 parallel redundancy or expansion without requiring extra hardware.
- High input power factor (pf>0.99) and low harmonic distortion (iTHD < 5%).
- Wide input voltage range reduces battery discharging occurrence prolong battery lifetime.
- Multi-language LCD display with blue backlight.
| Technical Specifications |
| Model | RT-5K / RT-6K / RT-10K |
|
|
| Power Rating | [5K]: 5kVA/4.5kW |
| [6K]: 6kVA/5.4kW |
| [10K]: 10kVA/9kW |
|
|
| Input | |
| Nominal Voltage | 200/208/220/230/240 Vac (single phase) |
| Voltage Range | 100~300Vac |
| Current Harmonic Distortion | < 5% (full load) |
| Power Factor | > 0.99 (full load) |
| Frequency | 40 ~ 70 Hz |
| Electrical Connection | Terminal block |
|
|
| Output | |
| Voltage | 200/208/220/230(default)/240 Vac (single phase) |
| Voltage Harmonic Distortion | < 2% (linear load) |
| Voltage Regulation | ± 1% (static) |
| ± 2% (typical) |
| Frequency | 50 or 60 ± 0.05 Hz |
| Overload Capability | 106 ~ 110%: 10 minutes |
| 111 ~ 125%: 5 minutes |
| 126 ~ 150%: 30 seconds |
| Electrical Connection | Terminal block |
| Crest Factor | 3:1 |
|
|
| Battery & Charger | |
| Nominal Voltage | [5K]: 192 Vdc |
| [6K]: 192 Vdc |
| [10K]: 240 Vdc |
| Charge Current | Built-in: maximum 4A (adjustable) |
| Additional charger board (optional): maximum 4A (internal installation) |
| Electrical Connection | Exclusive cable |
|
|
| Interface | |
| Standard | RS232 x 1, SNMP slot x 1, Smart slot x 1, Parallel port x 1 |
|
|
| Conformance | |
| Safety & EMC | CE, TUV, EN62040-1 |
| CISPR 22 Class A |
|
|
| Others Features | |
| Parallel Redundancy | 1+1 |
| Remote Control | REPO, Remote On/Off |
| Common Battery Installation | Yes |
|
|
| Efficiency | |
| AC-AC | 92% (full load) |
| ECO Mode | 96% (full load) |
|
|
| Environment | |
| Operating Temperature | 0 ~ 40ºC |
| Relative Humidity | 0 ~ 95% (non-condensing) |
| Audible Noise | 54 dBA |
|
|
| Physical | |
| UPS Dimensions(WxDxH) | [5K]: 440 x 671 x 89 mm |
| [6K]: 440 x 671 x 89 mm |
| [10K]: 440 x 623 x 131 mm |
| Battery Pack Dimensions(WxDxH) | [5K]: 440 x 638 x 89 mm |
| [6K]: 440 x 638 x 89 mm |
| [10K]: 440 x 595 x 131 mm |
| UPS Weight | [5K]: 15 kg |
| [6K]: 15.5 kg |
| [10K]: 21.3 kg |
| Battery Pack Weight | [5K]: 36 kg |
| [6K]: 36 kg |
| [10K]: 66 kg |
RT Series 5/6/10 kVA
Amplon RT 5-10kVA has 1+1 parallel redundancy function to provide high reliability. Designed in a rack or tower configuration with an LCD display, RT offers advanced performance for servers, data centers, networking, VoIP and telecommunications.
Main features
- Rack or tower configuration.
- Output factor 0.9 delivers more real power.
- 1+1 parallel redundancy or expansion without requiring extra hardware.
- High input power factor (pf>0.99) and low harmonic distortion (iTHD < 5%).
- Wide input voltage range reduces battery discharging occurrence prolong battery lifetime.
- Multi-language LCD display with blue backlight.
» more