bg-left-shadow
delta-logo
Protect Your
Critical Operations 24/7
with Delta's UPS Solutions
Delta provides a variety of Uninterruptible Power Supply (UPS) Solutions for Datacenters, Financial Services, Manufacturing, Infrastructure, Public Sector and other applications that prevent losses from power outages.
Delta UPS group

• Available from 1 kVA scalable up to 4 MVA.

• Leading AC-AC efficiency up to 96%.

• Fully redundant design and configuration provide
  24/7 full-time protection.

• High input and output power factors.

Contact Our Experts Now!
Name

Email
Phone
Company
Country
Comment
Our UPS Solutions
Delta UPS RT Series
Amplon RT Series
Single Phase, 5/6/10 kVA
True online double-conversion topology provides 24/7 fulltime protection.
1+1 parallel redundancy or expansion without requiring additional hardware.
point line
Delta UPS HPH Series
Ultron HPH Series
Three Phase, 20/30/40/60/80/100/120 kW
Fully rated power (kVA=kW) for maximum available power.
Leading AC-AC efficiency up to 96% saves energy costs.
point line
Delta UPS DPS Series
Ultron DPS Series
Three Phase, 60/80/100/
120/160/200/300/400/500 kVA
N+X redundancy or hot-standby configuration increases system reliability.
High input power factor (> 0.99) and low input harmonic distortion (iTHD < 3%) save upstream investment.
point line
Delta UPS NH plus Series
Modulon NH Plus Series
Three Phase, 20-120 kVA
Hot-swappable modular structure and N+X redundancy.
Industry leading 94% high efficiency delivers remarkably low total cost of ownership.
point line
Delta UPS DPH Series
Modulon DPH Series
Three Phase, 25-75/150/200 kW
Fully fault-tolerant design to meet strict availability requirements due to increased IT-dependent business operation.
Scalable flexibility to right-size infrastructure at the right time without overinvestment.
bg-right-shadow
Read Our Customer Testimonials
"Delta is undoubtedly the market leader in power solutions owing to their superior technology, excellent customer support and solutions that are tuned to industrial requirements,"
- Mr. V.N Bhaskar, Manager – SCM from Dr. Reddy's Lab, India.
"Based on our experience in the data center project, we can warmly recommend Delta's high-quality UPS systems and reliable and experienced team to any data center project,"
- S. Karameshev, Technical Director at Mail.ru, Russia.
Forbes Asia’s Fabulous 50
2007~ 2008 Forbes Asia's Fabulous 50
Frost & Sullivan Green Excellence Award for Corporate Leadership
2009 Frost & Sullivan Green Excellence Award for Corporate Leadership
Delta's Manufacturing System Certified by ISO 9001 and ISO 14001 Standards
Delta's Manufacturing System Certified by ISO 9001 and ISO 14001 Standards
IECQ Certificate of Hazardous Substance Process Management
IECQ Certificate of Hazardous Substance Process Management
IECQ Certificate of Hazardous Substance Process Management
bg_shadow-bottom
 
Delta logo - grey